CS 2000

The Contamination Sensor CS 2000 series is a stationary sensor for continuous detection of solid contamination in fluids. It is designed for applications in test benches, lubrication systems and critical hydraulic systems where dynamic trend measurement of contamination is required. The Contamination Sensor CS 2000 series has field-proven sensor technology. It was developed for use in conjunction with pressure connections up to 40 bar (higher pressures with external pressure relief valve).

  • Media temperature range: 0 to +70 °C/ +32 to +185 °F
  • Measuring volume flow: 10 to 200 ml/min
  • Combined hydraulic and electronic compensation of pressure and viscosity fluctuations
  • Continuous self-diagnosis
Material number
GP_1000490733
learn more ...
  • Search Bar : $SL-1000068018 [1000536036] [global]
Product Search
Filter selection
Reset filter

CS 2000


Grouped product items
CS2130-1-U/-1-2 *
Material-No. 3028134
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
1 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-1-1 *
Material-No. 3044412
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
1 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-1-2
Material-No. 3078275
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
1 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-2-1 *
Material-No. 3081592
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-3-1 *
Material-No. 3081593
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-3-2 *
Material-No. 3084829
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-2-2 *
Material-No. 3086370
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-3-2
Material-No. 3086574
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-1-1
Material-No. 3097520
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
1 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2231-1-U/-3-2
Material-No. 3102452
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-2-2
Material-No. 3114245
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-2-1
Material-No. 3114314
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-4-2
Material-No. 3118163
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS485
Pressure viscosity range:
4 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-3-0 *
Material-No. 3118342
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS232
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-3-0
Material-No. 3118343
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS232
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-3-1
Material-No. 3122471
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-4-0 *
Material-No. 3131808
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS232
Pressure viscosity range:
4 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2131-1-U/-3-1 *
Material-No. 3143760
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
Analogue output (4–20mA)
Pressure viscosity range:
3 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2130-1-U/-2-0 *
Material-No. 3150356
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS232
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:(1991) NAS 1638
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS2230-1-U/-2-0
Material-No. 3155696
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical outlet:
RS232
Pressure viscosity range:
2 see data sheet
ISO code format:
ISO4406:1999 SAE AS 4059(D
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CS2000 ContaminationSensor
Product brochure EN

(1.48 MB)