CS 1000

The Contamination Sensor CS1000 is a stationary particle sensor for continuous detection of solid contamination in fluids. The cleanliness class results are displayed according to ISO, SAE or NAS classifications. The robust, stationary fluid sensor is the ideal instrument for condition monitoring.

 

  • Operating pressure: max. 300 bar
  • Viscosity range 1 to 1000 mm²/s
  • Media temperature range 0 to +85 °C/ +32 to +185 °F
  • Measuring volume flow 30 to 300 ml/min
  • Early detection of critical machine conditions
  • Continuous liquid condition monitoring
  • Condition-based maintenance planning
  • Compact design
Material number
GP_1000490730
learn more ...
  • Search Bar : $SL-1000068018 [1000536036] [global]
Product Search
Filter selection
Reset filter
Fluid
Select all Reset selection
Display
Select all Reset selection
Analogue interface
Select all Reset selection
Type of mounting
Select all Reset selection

CS 1000


Grouped product items
CS1220-A-0-0-0-0/-000 *
Material-No. 3236362
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1220-A-0-0-0-1/-000
Material-No. 3237730
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1210-A-0-0-0-0/-000 *
Material-No. 3240458
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1220-B-0-0-0-0/-000 *
Material-No. 3254633
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
0 to 10 V
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1320-A-0-0-0-0/-000 *
Material-No. 3271863
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1221-A-0-0-0-0/-000
Material-No. 3275896
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1210-B-0-0-0-1/-000
Material-No. 3308284
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
0 to 10 V
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1220-B-0-0-0-1/-000 *
Material-No. 3313779
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
0 to 10 V
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1210-A-0-0-0-1/-000 *
Material-No. 3314212
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1320-A-0-0-0-1/-000 *
Material-No. 3332066
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1310-A-0-0-0-1/-000 *
Material-No. 3336820
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1221-A-0-0-0-1/-000 *
Material-No. 3355950
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1320-B-0-0-0-1/-000 *
Material-No. 3381031
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
0 to 10 V
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1310-A-0-0-0-0/-000 *
Material-No. 3396994
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1211-A-0-0-0-0/-000 *
Material-No. 3419300
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1320-B-0-0-0-0/-000 *
Material-No. 3424825
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
0 to 10 V
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1321-A-0-0-0-0/-000 *
Material-No. 3432167
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Pipe/wall-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1311-A-0-0-0-1/-000 *
Material-No. 3496913
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
Without display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1321-A-0-0-0-1/-000 *
Material-No. 3497203
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
4 to 20 mA
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CS1321-B-0-0-0-1/-000
Material-No. 3577488
Standard:
EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Type of mounting:
Flange-mounted
Analogue interface:
0 to 10 V
Display:
With display
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CS1939 Series ContaminationSensor
Product brochure EN

(0.71 MB)

CS1000 ContaminationSensor
Product brochure EN

(0.73 MB)