Search results for: 'FLKS series'
7
Results
in category
Products
Product category
<table><tr><td>Efficient fluid cooling with the available factory cooling water with HYDAC fluid-water cooling systems<br /> • Cooling also possible to below ambient temperature<br /> • Low heat dissipation to the environment and low noise emission<br /> • Can be used as temperature-controlled intermediate circuit, so contamination and corrosion can be avoided in the cooling circuits, which can arise in the case of direct cooling and bad cooling water quality<br /> • With thermostatically or electronically controlled proportional valve to maintain the required temperature level</td></tr></table>
Module
Efficient liquid cooling using ambient air with HYDAC liquid-to-air cooling systems<ul><li class="li-square">Compact and lightweight design thanks to the plastic tank housing</li><li class="li-square">Energy-efficient through optimized drives and direct dissipation of heat into the environment</li><li class="li-square">With speed-controlled fans to maintain the temperature of the operating medium at a fixed difference to the ambient temperature</li></ul>
Product category
<div><p>Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.</p></div><div><p>Series</p><ul><li>HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),<br /> Depending on version<br /> for explosive atmospheres with ATEX, CSA, IECEx approval,<br /> For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),<br /> With flush membrane,<br /> For shipbuilding and offshore with approval from:<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas <div> </div></li><li>HDA 4000 / HDA 8000 for hydrogen applications</li><li>HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches</li><li>HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,<br /> - Compact design<br /> - Optionally CANopen-enabled<br /> - Optionally with front membrane</li><li>HDA 8000, for series applications in the industry and mobile sectors<br /> - With ECE type approval for road vehicles<br /> - Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2)</li><li> HPT 1000, for series applications in extremely small installation spaces<br /> - Small, compact design<br /> - Robust<br /> - Optionally CANopen/SAE J1939<br /> - Optionally with IO-Link interface<br /> - Optionally "smart"<br /> </li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p> Standard setting ranges </p><p> from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version</p><ul><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges or special calibration on request</li></ul></div>
Product category
<div>Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.</div><div><p>Production series</p><p>without measured value display</p><p> </p><ul><li> EDS 4000, for mobile and stationary hydraulics, factory-set or programmable,<br /> with ATEX, CSA, IECEx approval for potentially explosive atmospheres, depending on version</li><li> EDS 810, for series applications in the industrial and mobile sector, factory-set,<br /> with ECE type approval for use in public road traffic, optionally with IO-Link interface</li><li> EDS 820 with IO-Link interface</li><li> EDS 710, for series applications in industrial and mobile environments where installation space is limited; extremely small and compact design, factory-set</li><li> EDS 410, for series applications; factory set or programmable</li></ul><p> with measured value display</p><ul><li>EDS 8000, menu navigation according to VDMA, 1 or 2 PNP transistor switching outputs,<br /> four-digit digital display, multi-coloured switching display, IP 67 protection class</li><li>EDS 3000, can be rotated in the longitudinal axis with display, 4-digit LED display, units in bar, psi<br /> or MPa, can be set via buttons, depending on version<br /> - Desina-compliant<br /> - with front membrane</li><li>2 relay outputs, can be set via keypad</li><li> EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,<br /> can be set via keypad</li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low pressure range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high pressure range)</li></ul><p>Standard pressure ranges</p><ul><li>From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version</li><li>Up to 2.5 bar absolute pressure</li><li>Calibration also in PSI and MPa</li><li>Other pressure ranges and special calibration on request</li></ul></div>
2
Results
in category
Topics & Solutions
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
Over half of consumers look for sustainable, resource-conserving production when purchasing food products. HYDAC understands the market requirements in the food and drink industry and supports you with innovative components, custom systems and engine ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center