Connection plates – size 4
Individual connection plates from the EAP-4B series can be used to connect valves from the WVH-4B and WVH-4B-Bi series to pipelines.
- Max. operating pressure: 700 bar
- Max. flow rate: 12 l/min
- Size: Size 4 to Bieri standard
Material number
learn more ...
GP_1000422307
Product Search
Filter selection
Reset filter
Connection plates – size 4
|
EAP-4B-2/2-G1/4-A*00
Material-No. 3763413
|
|
||||
|
EAP-4B-3/2-G1/4-A*00
Material-No. 3832498
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media