CMP

The Condition Monitoring Package CMP is an online measurement system for determining solid contamination, water saturation and fluid status in hydraulic and lubricating fluids. Depending on the design, the CMP consists of motor, pump and sensor connection block and can thus be easily integrated hydraulically into fluid circuits of existing systems. In addition, it enables optimal transfer of the measured values into data acquisition and evaluation systems. This means that the CMP is a compact and easy to retrofit condition monitoring solution for fluids.

 

  • Component purity monitoring in test benches
  • Oil purity monitoring on tanks (unpressurised) and pressure lines
  • Tried-and-tested solution for measurement tasks with low system pressure
  • Also available for pumps with high inlet pressures
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000510103
Product Search
Filter selection
Reset filter
Grouped product items
CMP1220-1-C11-W/N/X60/O60-AS1C/-000
Material-No. 4657399
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CMP1220-ZP-C11-Z-HLB10/-000
Material-No. 4654795
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CMP1320-1-Z-W/N/X60/O60-AS1C/-000
Material-No. 4841165
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CMP1210-4-Z-W/N/X60/O60-AS1C/-000
Material-No. 4843979
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CMP1310-ZP-C111-Z-AS1C/-000
Material-No. 4861928
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CMP ConditionMonitoring Package
Product brochure EN

(1.86 MB)

CMP 1000 Ex ConditionMonitoring Package
Product brochure EN

(0.59 MB)