Circulation cooling filter units

Recirculation cooler filtration units (UKF) are compact systems made up of boost pump, filter and plate heat exchanger for offline cooling-filtration circuits. The continuous cooling and filtration in the bypass flow can significantly increase the service life of the oil and the hydraulic system.

  • Constant temperature (independent of the cycle times of the hydraulic system)
  • Uniform supply quantities
  • Avoidance of pressure surges in the heat exchanger
  • Filter element replacement without shutting down the hydraulic system

Cooling and lubrication of gears
UKF with gear pump, duplex filter and plate heat exchanger.
The thermal bypass valve ensures that the system can start up even at lower temperatures.
In order to ensure a constant oil temperature, a closed-loop water volume controller can also be installed. This controller ensures that only the volume of water required to achieve the desired oil temperature is fed to the plate heat exchanger.

Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000509349
Product Search
Filter selection
Reset filter
UKF series
Select all Reset selection
Pump delivery rate
Select all Reset selection
UKF motor power [kW]
Select all Reset selection
PHE size
Select all Reset selection
Show more filters
Grouped product items
UKF-3/1.0/P/100/4/610-100/MF180/10/D
Material-No. 3021594
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/130/4/610-120/MF180/10/D
Material-No. 3021595
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
130
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/100/4/615-80/MF180/10/D
Material-No. 3021596
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/ 40/2.2/615-40/MF180/10/D
Material-No. 3021599
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UF-3/1.0/P/ 20/2.2/MF180/10/D
Material-No. 3021604
Filtration rating:
10
UKF series:
3
Pump delivery rate:
20
UKF motor power [kW]:
2.2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UF-3/1.0/P/100/4/MF180/10/D
Material-No. 3021606
Filtration rating:
10
UKF series:
3
Pump delivery rate:
100
UKF motor power [kW]:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UF-3/1.0/P/ 40/2.2/MF180/20/C
Material-No. 3022177
Filtration rating:
20
UKF series:
3
Pump delivery rate:
40
UKF motor power [kW]:
2.2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/ 40/2.2/610-20/MF180/10/D
Material-No. 3024388
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/ 70/4/615-80/LF500/10/D
Material-No. 3025108
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
70
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/ 40/4/615-60/MF180/10/D
Material-No. 3025577
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/ 40/2.2/615-20/MF180/10/D
Material-No. 3025639
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/ 40/2.2/615-40/MF180/3/D
Material-No. 3025804
PHE size:
615
Filtration rating:
3
UKF series:
3
Pump delivery rate:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/130/4/615-80/MF180/10/D
Material-No. 3025957
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
130
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UF-3/1.0/P/ 20/2.2/MF180/20/BM
Material-No. 3027089
Filtration rating:
20
UKF series:
3
Pump delivery rate:
20
UKF motor power [kW]:
2.2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/100/4/610-100/LF500/10/D
Material-No. 3027449
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/2.0/P/100/4/615-80/LF500/10/D
Material-No. 3027682
PHE size:
615
Filtration rating:
10
UKF series:
3
Pump delivery rate:
100
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/ 30/2.2/610-20/LF330/10/D
Material-No. 3028148
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/ 20/2.2/610-20/MF180/10/D
Material-No. 3030475
PHE size:
610
Filtration rating:
10
UKF series:
3
Pump delivery rate:
20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UKF-3/1.0/P/ 20/2.2/610-20/MF180/ 5/D
Material-No. 3030679
PHE size:
610
Filtration rating:
5
UKF series:
3
Pump delivery rate:
20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
UF-3/1.0/P/ 70/4/MF180/10/D
Material-No. 3031464
Filtration rating:
10
UKF series:
3
Pump delivery rate:
70
UKF motor power [kW]:
4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Pump-Transfer Cooler Filtration Unit UKF
Product brochure EN

(1.13 MB)

Pump Transfer Cooler Filtration Unit UKF for Gearboxes
Product brochure EN

(0.93 MB)