Check valves
Check valves are spring-loaded ball seat valves for blocking flow in one direction and allowing low-loss flows in the other.
- Max. operating pressure: 700 bar
- Max. flow rate: 45 l/min
Material number
GP_1000422325
Product Search
Filter selection
Reset filter
|
RVH-G1/8-A-V-A*00
Material-No. 3831359
|
|
||||
|
RVH-G1/8-R-V-A*00
Material-No. 3831360
|
|
||||
|
RVH-G1/4-A-V-A*00
Material-No. 3831361
|
|
||||
|
RVH-G1/4-R-V-A*00
Material-No. 3831363
|
|
||||
|
RV500-6-D8-A*00
Material-No. 4269275
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media