Cartridge directional poppet valves WS700
Cartridge directional poppet valves of the type WS700 are compact, reliable and designed for long service lives. The patented valve design with small dimensions enables extensive applications, particularly where limited space is available.
Operating pressure | Up to 700 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6, cartridge |
Material number
learn more ...
GP_1000422247
Product Search
Filter selection
Reset filter
Cartridge directional poppet valves WS700
|
WS700-6M-E-2/2-V-24DG-V-A*00
Material-No. 4461773
|
|
||||
|
WS700-6M-E-3/2-D-24DG-V-A*00
Material-No. 4463277
|
|
||||
|
WS700-6M-E-3/2-D-0-V-A*00
Material-No. 4463279
|
|
||||
|
WS700-6M-E-2/2-W-24DG-V-A*00
Material-No. 4464731
|
|
||||
|
WS700-6M-E-2/2-V-0-V-A*00
Material-No. 4473087
|
|
||||
|
WS700-6M-E-2/2-W-0-V-A*00
Material-No. 4473088
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WS700-2-2-002-00-Montageanleitung.jpg)
Installation Manual WS700 2-2
Assembly/repair instructions
EN
(0.69 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_ASB/PRD_DOC_ASB_BA-WS700-3-2-002-00-Montageanleitung.jpg)
Installation Manual WS700 3-2
Assembly/repair instructions
EN
(0.65 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_Spare-parts-list-WS700-6-2-2-4593456-17-03-2021.jpg)
Spare parts list WS700 2-2
Spare parts list
EN
(0.51 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_EPR/PRD_DOC_EPR_WS700-Spare-parts-3-2-4593616.jpg)
Spare parts list WS700 3-2
Spare parts list
EN
(1.21 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_Einbauerklaerung-WS700.jpg)
Declaration of Incorporation WS700
Product brochure
EN
(0.17 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_Fertigungsablauf-und-Werkzeuge-fuer-die-WS700-Senkung-05L22.jpg)
Manufacturing process and tools for the WS700 cavities
Product brochure
EN
(0.35 MB)