Bypass elements

With the filter elements developed especially for use in bypass flow applications, you can adapt the fluid cleanliness variably to target specifications and therefore protect your installations and systems economically and independently of the operation.

HYDAC has the right filter element for any application.

  • Search Bar: Search Bar
Material number
GP_1000515613
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Element type
Select all Reset selection
Filtration rating [µm]
Select all Reset selection
Filter material
Select all Reset selection
Show more filters
Grouped product items
N10FM-S050-PP1N
Material-No. 3480892
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E005-PP13F
Material-No. 3483111
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E010-PP13F
Material-No. 3483112
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E040-PP13F
Material-No. 3483113
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N30FM-P010-PES2F
Material-No. 3483337
End cap form:
Type 2
Element type:
FlexMicron P(Premium)
Size:
30
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S040-PA1F
Material-No. 3483793
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-P070-PES1F
Material-No. 3485047
End cap form:
Type 1
Element type:
FlexMicron P(Premium)
Size:
40
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E020-PP1F
Material-No. 3487667
End cap form:
Type 1
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-P020-PES1F
Material-No. 3491730
End cap form:
Type 1
Element type:
FlexMicron P(Premium)
Element type:
FM – Flexmicron
Size:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S040-PP1F
Material-No. 3497846
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S001-PP2F
Material-No. 3498766
End cap form:
Type 2
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E020-PP1N
Material-No. 3499914
End cap form:
Type 1
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S010-PP1F
Material-No. 3502718
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S001-PA1N
Material-No. 3504787
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S010-PA1N
Material-No. 3504837
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S010-PP1F
Material-No. 3504838
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S020-PP1F
Material-No. 3504839
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N30FM-P020-PES5F
Material-No. 3504910
End cap form:
Type 5
Element type:
FlexMicron P(Premium)
Size:
30
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S030-PP1F
Material-No. 3505367
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S050-PP1F
Material-No. 3505817
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FM-P Flexmicron Premium
Product brochure EN

(0.31 MB)

WB Wombat Filter Element
Product brochure EN

(0.97 MB)

Flexmicron Standard FM-S
Product brochure EN

(0.31 MB)

Flexmicron Economy FM-E
Product brochure EN

(0.3 MB)

N1TM, N3TM Filter Element Trimicron
Product brochure EN

(0.2 MB)

Flexmicron Lacquer FM-L
Product brochure EN

(0.74 MB)

FB-S Filter bag Standard
Product brochure EN

(0.18 MB)

FB-E Filter bag Economy
Product brochure EN

(0.17 MB)

Fluid controlling Contamination Handbook
Product brochure EN

(5.5 MB)

AM Aquamicron® Filter Elements
Product brochure EN

(0.22 MB)

Filter element dimicron N15DM
Product brochure EN

(0.82 MB)

FS Infoflyer A4 Filterelement Dimicron 2023
Product brochure EN

(1.1 MB)

NxTMxxxReplacementGuide4184020
Operating/maintenance instructions EN

(0.64 MB)

NxTMxxx ReplacementGuide CJC->HYDAC
Operating/maintenance instructions EN

(0.64 MB)