Buegu clamp

The Buegu clamp is designed for single lines and pairs of lines with a diameter from 6 to 32 mm.
The clamp can also be used for pairs of lines with different diameters.
Its rubber body makes the clamp particularly sound-absorbing and vibration-damping. The steel parts of the clamp are also available in stainless steel. Due to the special design of the clamp, a permanent torque and therefore defined compression of the rubber body is guaranteed.
Material number
GP_1000420714
learn more ...
  • Search Bar : $SL-1000070217 [1000552904] [global]
Product Search
Filter selection
Reset filter
Pipe ExDø -D1-Buegu clamp[mm]
Select all Reset selection
Pipe ExDø -D2-Buegu clamp[mm]
Select all Reset selection
Size, Buegu clamp
Select all Reset selection
Des. Part Buegu clamp
Select all Reset selection

Buegu clamp


Diameter: 6 - 32 mm
Grouped product items
HRBGS 2 A 12-18 TPE ST M BL
Material-No. 3002367
Pipe ExDø -D1-Buegu clamp[mm]:
12
Pipe ExDø -D2-Buegu clamp[mm]:
18
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A1TM 12-18 ST
Material-No. 3002368
Pipe ExDø -D1-Buegu clamp[mm]:
12
Pipe ExDø -D2-Buegu clamp[mm]:
18
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A1TM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A1TM 10-15 ST
Material-No. 3010471
Pipe ExDø -D1-Buegu clamp[mm]:
10
Pipe ExDø -D2-Buegu clamp[mm]:
15
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A1TM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A1TM 10-20 ST ZN
Material-No. 3048582
Pipe ExDø -D1-Buegu clamp[mm]:
10
Pipe ExDø -D2-Buegu clamp[mm]:
20
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A1TM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A 14-14 TPE ST M BL
Material-No. 3087396
Pipe ExDø -D1-Buegu clamp[mm]:
14
Pipe ExDø -D2-Buegu clamp[mm]:
14
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0B A1 12 ST
Material-No. 3094686
Pipe ExDø -D1-Buegu clamp[mm]:
12
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0B
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0B A1 15 TPE73 ST ZN ohne Schraube
Material-No. 3120311
Pipe ExDø -D1-Buegu clamp[mm]:
15
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0B
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A 16-16 ST M ZN
Material-No. 3148985
Pipe ExDø -D1-Buegu clamp[mm]:
16
Pipe ExDø -D2-Buegu clamp[mm]:
16
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0A A 12 ST M ZN
Material-No. 3379241
Pipe ExDø -D1-Buegu clamp[mm]:
12
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0A
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0A A 10 ST M ZN
Material-No. 3379242
Pipe ExDø -D1-Buegu clamp[mm]:
10
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0A
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 1 A 10-10 ST M ZN
Material-No. 3379243
Pipe ExDø -D1-Buegu clamp[mm]:
10
Pipe ExDø -D2-Buegu clamp[mm]:
10
Size, Buegu clamp:
Size 1
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 2 A 18-18 ST M ZN
Material-No. 3379266
Pipe ExDø -D1-Buegu clamp[mm]:
18
Pipe ExDø -D2-Buegu clamp[mm]:
18
Size, Buegu clamp:
Size 2
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0C A 22 TPE ST M BL
Material-No. 3453554
Pipe ExDø -D1-Buegu clamp[mm]:
22
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0C
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0C A1TM 25 ST
Material-No. 3650758
Pipe ExDø -D1-Buegu clamp[mm]:
25
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0C
Des. part, Buegu clamp:
Assembly A1TM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 3 A1 30-30 TPE ST ZN OHNE SCHRAUBE
Material-No. 3659190
Pipe ExDø -D1-Buegu clamp[mm]:
30
Pipe ExDø -D2-Buegu clamp[mm]:
30
Size, Buegu clamp:
Size 3
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 3 A 25-32 TPE73 ST M BL
Material-No. 3843688
Pipe ExDø -D1-Buegu clamp[mm]:
25
Pipe ExDø -D2-Buegu clamp[mm]:
32
Size, Buegu clamp:
Size 3
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0B A1 14 ST OHNE Schraube
Material-No. 3852790
Pipe ExDø -D1-Buegu clamp[mm]:
14
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0B
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0C A1 30 ST
Material-No. 4180894
Pipe ExDø -D1-Buegu clamp[mm]:
30
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0C
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 0B A 12 ST M BL/ZN OHNE SCHRAUBE
Material-No. 4188019
Pipe ExDø -D1-Buegu clamp[mm]:
12
Pipe ExDø -D2-Buegu clamp[mm]:
0
Size, Buegu clamp:
Size 0B
Des. part, Buegu clamp:
Assembly A
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRBGS 1 A1 6-12 ST
Material-No. 4323948
Pipe ExDø -D1-Buegu clamp[mm]:
6
Pipe ExDø -D2-Buegu clamp[mm]:
12
Size, Buegu clamp:
Size 1
Des. part, Buegu clamp:
Assembly A1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Clamps
Product brochure EN

(0.53 MB)