Break-out boxes

To simplify the commissioning process and to speed up field diagnostics, we can offer various break-out-boxes that are compatible with our controllers.

The boxes can be directly integrated into the existing cabling with the supplied connection cable. If the existing cables are located in an awkward position (e.g. right in the middle of the motor compartment), they can be extended by 3 metres with an additional extension cable (harness extension cable). This would be advisable for ergonomic reasons.

Thanks to the 4 mm safety lab connector, conventional measurement equipment can be used. The safety lab connectors practically eliminate unwanted short-circuits when connectors are plugged in/disconnected (e.g. caused by the cable falling onto the vehicle floor). The short-circuit plug jumper has a double pick-up. This means that measurements and manipulations are possible simultaneously.

Perfectly matching break-out-boxes are available for the various controller sizes.

The break out boxes can also be easily fitted in challenging conditions using corresponding mounting eyes.

  • Search Bar: Search Bar
Material number
GP_1000524923
Product Search
Filter selection
Reset filter
Grouped product items
HSW CEQ BOB-TTC5xx
Material-No. 4415116
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC48/50/60/90/94
Material-No. 4415117
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC3x/203x
Material-No. 4415120
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC77
Material-No. 4441761
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC5xx-NCA
Material-No. 4536262
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC3x/203x/23xxA-NCA
Material-No. 4547586
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC48/50/60/77/90/94-NCA
Material-No. 4548489
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC23xxB-NCA
Material-No. 4692321
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC23xxB
Material-No. 4726313
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC23XXA
Material-No. 4727239
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC23xx/27xxAB-NCA
Material-No. 4728690
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSW CEQ BOB-TTC23xx
Material-No. 4728691
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.