BFL – breather filter, shut-off function

The lockable breather filters offer reliable protection against vandalism.
  • Search Bar: Search Bar
Material number
GP_1000515563
Product Search
Filter selection
Reset filter
Additional features
Select all Reset selection
Grouped product items
BFL P 30 M 3 W 1.0
Material-No. 1322385
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BFL P 30 M 3 W 1.0 /-RV0.2
Material-No. 1324477
Other features:
RV02=check valve 0.2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BFL P 30 M 3 W 1.0 /-RV0.4
Material-No. 1324478
Other features:
RV04=check valve 0.4 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BFL P 30 M 3 W 1.0 /-RV0.7
Material-No. 1324479
Other features:
RV07=check valve 0.7 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BFL P 30 M 3 W 1.0 /-AS
Material-No. 1324480
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Lockable Filling / Breather Filters BF / ELFL 30
Product information EN

(0.21 MB)