Betterfit elements

Take a look at our Betterfit range and choose the perfect replacement element for your application. 
  • Search Bar: Search Bar
Material number
GP_1000515621
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Filtration rating [µm]
Select all Reset selection
Filter material
Select all Reset selection
Sealing material
Select all Reset selection
Show more filters
Grouped product items
1.07.08 D 03 BN4
Material-No. 1262454
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
1.07.08
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1.07.04 D 03 BH4
Material-No. 1262458
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
1.07.04
Filter material, element:
BH/HC=Betamicron high pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
3.623 D 10 BNK4
Material-No. 1265532
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
3.623
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
3.511 D 010 BNK4
Material-No. 1268220
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
3.511
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.110 D 10 BN4
Material-No. 1268882
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.110
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.150 D 25 BN4
Material-No. 1268884
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.150
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.300 D 10 BN4
Material-No. 1268885
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.300
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.300 D 25 BN4
Material-No. 1268886
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.300
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.300 D 50 W
Material-No. 1268887
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.300
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.300 D 100 W
Material-No. 1268888
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.300
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.080 D 03 BH4
Material-No. 1268890
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.080
Filter material, element:
BH/HC=Betamicron high pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
1.08.13 D 12 BN4
Material-No. 1269087
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
1.08.13
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.050 D 03 BN4
Material-No. 1269140
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.050
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.050 D 10 BN4
Material-No. 1269142
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.050
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.050 D 25 BN4
Material-No. 1269143
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.050
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.080 D 03 BN4
Material-No. 1269144
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.080
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.080 D 10 BN4
Material-No. 1269146
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.080
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.080 D 25 BN4
Material-No. 1269147
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.080
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.150 D 03 BN4
Material-No. 1269150
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.150
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
2.150 D 06 BN4
Material-No. 1269151
Other features, element:
0=no other features
Element type:
Betterfit elements
Size:
2.150
Filter material, element:
BN/HC=Betamicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HYDAC Betterfit Range
Product brochure EN

(4.35 MB)

HFC. Betterfit - High Flow Cartridges
Product brochure EN

(0.68 MB)