BDL – breather dryer, inline

The BDL / BDM tank breather dryer dries and filters the intake air.
  • Search Bar: Search Bar
Material number
GP_1000515571
Product Search
Filter selection
Reset filter
Grouped product items
BDM 30 N 2 W 1.0
Material-No. 1285949
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BD/BDH/BDL/BDM Breather Dryer
Product brochure EN

(0.39 MB)

BD-BDH-BDL-BDM Breather Dryers
Spare parts list EN

(0.42 MB)