BDE – breather dryer

The BDE tank breather dryer with integrated air filter element dries and filters the intake air.
Material number
GP_1000515569
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [global]
Product Search
Filter selection
Reset filter

BDE – breather dryer


Grouped product items
BDE 400 G 2 W 1.0 /-RV0.003
Material-No. 1299637
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 N 2 W 1.0 /-RV0.003
Material-No. 1299638
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 N 2 W 1.0 /-RV0.003
Material-No. 1299639
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 X 2 W 0.0
Material-No. 1299654
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 X 2 W 0.0
Material-No. 1299655
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 F 2 W 1.0 /-RV0.003
Material-No. 1299657
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 G 2 W 1.0 /-RV0.003
Material-No. 1300132
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 X 2 UBM 0.0
Material-No. 1300418
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 F 2 W 1.0
Material-No. 1300849
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 G 2 W 1.0
Material-No. 1300850
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 N 2 W 1.0
Material-No. 1300851
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 S 2 W 1.0
Material-No. 1300852
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 G 2 W 1.0
Material-No. 1300853
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 N 2 W 1.0
Material-No. 1300854
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 N 2 W 2.0
Material-No. 1304101
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 1000 N 2 W 2.0 /-RV0.003
Material-No. 1305061
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 F 2 W 1.0 /-ELF
Material-No. 1307838
Other features:
ELF=with filling strainer, bayonet
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 F 2 UBM 1.0 /-ELF
Material-No. 1307988
Other features:
ELF=with filling strainer, bayonet
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 G 2 UBM 1.0 /-RV0.003
Material-No. 1310333
Other features:
RV0003=check valve 0.003ba
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
BDE 400 G 2 UBM 1.0
Material-No. 1310335
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BDE Breather Dryer
Product brochure EN

(0.46 MB)

BDE Breather Dryer
Spare parts list EN

(0.48 MB)