Band straps without support base

Our clamping bands are available in a diverse range of materials (stainless steel, FE steel) and all standard dimensions. Adjusted profile inlays are used to protect surfaces and components, and to damp noise and minimise vibrations. Flame-proof properties and high temperature resistance are also realised. Rapid sample production and delivery possible at any time.
  • Search Bar: Search Bar
Material number
GP_1000420718
Product Search
Filter selection
Reset filter
Band ø - D [mm]
Select all Reset selection
Pipe ext. ø - D1 [mm]
Select all Reset selection
Band clamp insulation
Select all Reset selection
Band width [mm]
Select all Reset selection
Show more filters
Grouped product items
HRSGBLP 30 S1 360 F1ZN
Material-No. 3008562
Band ø - D [mm]:
351, 352, 353, 354, 355, 356, 357, 358, 359, 360, 361, 362
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 386 F1ZN
Material-No. 3008583
Band ø - D [mm]:
377, 378, 379, 380, 381, 382, 383, 384, 385, 386, 387, 388
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 399 F1ZN
Material-No. 3008584
Band ø - D [mm]:
390, 391, 392, 393, 394, 395, 396, 397, 398, 399, 400, 401
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 412 F1ZN
Material-No. 3008585
Band ø - D [mm]:
403, 404, 405, 406, 407, 408, 409, 410, 411, 412, 413, 414
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 425 F1ZN
Material-No. 3008586
Band ø - D [mm]:
416, 417, 418, 419, 420, 421, 422, 423, 424, 425, 426, 427
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 178 F1ZN
Material-No. 3060759
Band ø - D [mm]:
169, 170, 171, 172, 173, 174, 175, 176, 177
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 A1 334 F1ZN
Material-No. 3069698
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBKPU 30 S1 308 F1ZN
Material-No. 3071104
Band ø - D [mm]:
299, 300, 301, 302, 303, 304, 305, 306, 307, 308, 309, 310
Band clamp insulation:
With insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 B1 178 F1ZN
Material-No. 3081488
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 165 F1ZN
Material-No. 3087817
Band ø - D [mm]:
156, 157, 158, 159, 160, 161, 162, 163, 164
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 308 F1ZN
Material-No. 3093377
Band ø - D [mm]:
299, 300, 301, 302, 303, 304, 305, 306, 307, 308, 309, 310
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 89 F1ZN
Material-No. 3128268
Band ø - D [mm]:
80, 81, 82, 83, 84, 85
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 B1 125 F1ZN
Material-No. 3152543
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 B1 204 F1ZN
Material-No. 3152544
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 B1 412 F1ZN
Material-No. 3152545
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 B1 116 F1ZN
Material-No. 3154829
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 256 F1ZN
Material-No. 3174735
Band ø - D [mm]:
247, 248, 249, 250, 251, 252, 253, 254, 255, 256, 257, 258
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 217 F1ZN
Material-No. 3190834
Band ø - D [mm]:
208, 209, 210, 211, 212, 213, 214, 215, 216
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 S1 282 F1ZN
Material-No. 3191214
Band ø - D [mm]:
273, 274, 275, 276, 277, 278, 279, 280, 281, 282, 283, 284
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRSGBLP 30 A1 464 F1ZN
Material-No. 3202176
Band clamp insulation:
Without insulation
Band width [mm]:
30
Version with / without support:
Without support
Straight / rounded version:
Straight
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page