Band straps with support base

The console clamp is used to mount accumulators, filters, air containers, oil reservoirs, small electric motors, hose and cable bundles and other cylindrical objects. In the modified version, it is especially suitable for high dynamic loads, thermal stresses, changes in diameter and strong force effects. It can also be installed efficiently and quickly, which makes it very easy to use.
Material number
GP_1000420720
learn more ...
  • Search Bar : $SL-1000070226 [1000552922] [global]
Product Search
Filter selection
Reset filter
Band ø - D [mm]
Select all Reset selection
Band clamp insulation
Select all Reset selection
Band width [mm]
Select all Reset selection
Version with / without support
Select all Reset selection
Show more filters

Band straps with support base


Standard from 44 - 506 mm diameter
Grouped product items
HRVMWU 4 R 347-358/365 F1ZN U5
Material-No. 4617198
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRHZU 18/3S A 424/38 PP A2 B30
Material-No. 4619029
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRVMS 3 R 268-279/276 ST
Material-No. 3559057
Band ø - D [mm]:
268, 269, 270, 271, 272, 273, 274, 275, 276, 277, 278, 279
Band clamp insulation:
With insulation
Band width [mm]:
30
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKS 1 GBSPS 142/25 STZN/F1 mont
Material-No. 264851
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKS 1 GBSPS 151/25 STZN/F1 mont
Material-No. 264852
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>HRGKSM 2 R 167-175/173 F1 ZN s.444401
Material-No. 3001269
Band ø - D [mm]:
167, 168, 169, 170, 171, 172, 173, 174, 175
Band clamp insulation:
With insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 2 R 217-225/223 F1 ZN
Material-No. 3001691
Band ø - D [mm]:
217, 218, 219, 220, 221, 222, 223, 224, 225
Band clamp insulation:
With insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 2 R 226-234/231 F1 ZN
Material-No. 3001914
Band ø - D [mm]:
226, 227, 228, 229, 230, 231, 232, 233, 234
Band clamp insulation:
With insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKS 1 A 121-129/133 H8 F1 ZN
Material-No. 3001981
Band ø - D [mm]:
121, 122, 123, 124, 125, 126, 127, 128, 129
Band clamp insulation:
With insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGPS 0 A 121-129/124 ST ZN
Material-No. 3006984
Band ø - D [mm]:
121, 122, 123, 124, 125, 126, 127, 128, 129
Band clamp insulation:
Without insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 4 R 443-454/451 F1 ZN
Material-No. 3010052
Band ø - D [mm]:
443, 444, 445, 446, 447, 448, 449, 450, 451, 452, 453, 454
Band clamp insulation:
With insulation
Band width [mm]:
30
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 4 R 482-493/490 F1 ZN
Material-No. 3010367
Band ø - D [mm]:
482, 483, 484, 485, 486, 487, 488, 489, 490, 491, 492, 493
Band clamp insulation:
With insulation
Band width [mm]:
30
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 1 R 128-136/133 F1 ZN
Material-No. 3013551
Band ø - D [mm]:
128, 129, 130, 131, 132, 133, 134, 135, 136
Band clamp insulation:
With insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 4 R 495-506/503 F1 ZN
Material-No. 3014267
Band ø - D [mm]:
495, 496, 497, 498, 499, 500, 501, 502, 503, 504, 505, 506
Band clamp insulation:
With insulation
Band width [mm]:
30
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGPS 0 AV 121-129/124 ST ZN
Material-No. 3016893
Band ø - D [mm]:
121, 122, 123, 124, 125, 126, 127, 128, 129
Band clamp insulation:
Without insulation
Band width [mm]:
25
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 0 R 44-46/47 F1 ZN
Material-No. 3018437
Band ø - D [mm]:
44, 45, 46
Band clamp insulation:
With insulation
Band width [mm]:
20
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 0 R 46-49/50 F1 ZN
Material-No. 3018439
Band ø - D [mm]:
46, 47, 48, 49
Band clamp insulation:
With insulation
Band width [mm]:
20
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 0 R 51-54/55 F1 ZN
Material-No. 3018440
Band ø - D [mm]:
51, 52, 53, 54
Band clamp insulation:
With insulation
Band width [mm]:
20
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 0 R 55-58/59 F1 ZN
Material-No. 3018441
Band ø - D [mm]:
55, 56, 57, 58
Band clamp insulation:
With insulation
Band width [mm]:
20
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGKSM 0 R 58-61/62 F1 ZN
Material-No. 3018442
Band ø - D [mm]:
58, 59, 60, 61
Band clamp insulation:
With insulation
Band width [mm]:
20
Version with / without support:
With support
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page