Auxiliary devices

Auxiliary coolers of the series RFCS G and RFCS S are suitable for cooling tasks with high performance levels of up to 200 kW for almost any application area. Several units can be connected in parallel to expand the capacity as required. In the standard versions, these cooling systems are designed as active coolers complete with compressor, air-cooled condenser, immersion pump and electronic control. Whether integrated into a machine or used as a separate auxiliary cooler, the series RFCS G and RFCS S will tackle any cooling task and guarantee quality for your products with utmost precision.

OPTIONAL ACCESSORIES*
• Higher capacity pumps
• Several parallel circuits
• Ambient temperature-dependent control using separate temperature sensor
• Interfaces for system monitoring
• Filtration units for the refrigerant circuit
• Flow rate display and monitoring
• Extremely accurate control up to ±0.1K
• Speed-controlled fans

*Available for almost all units
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000509367
Product Search
Filter selection
Reset filter
Cooling performance [W] 20°C/35°C
Select all Reset selection
Housing
Select all Reset selection
Voltage (50Hz)
Select all Reset selection
Voltage (60Hz)
Select all Reset selection
Show more filters
Grouped product items
RFCS-S7-065000-W-L-R25-4-IW
Material-No. 4540208
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S7
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S0-001000-W-L-R23-2-IW
Material-No. 4570128
Flow rate:
Without flow switch
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
S0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S7-050000-W-L-R25-4-IW
Material-No. 4570230
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S7
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S7-035000-W-L-R25-4-IW
Material-No. 4570231
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S7
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S0-001500-W-L-R23-2-IW
Material-No. 4579416
Flow rate:
Without flow switch
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
S0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S2-003300-W-L-R24-4-IW
Material-No. 4602248
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S2
Cooling capacity at 20°C/35°C tu:
3300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S2-003300-W-L-R23-2-IW
Material-No. 4602249
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
S2
Cooling capacity at 20°C/35°C tu:
3300
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S2-002000-W-L-R23-2-IW
Material-No. 4602250
Voltage (60Hz):
230 - 0
Voltage (50Hz):
230 - 0
Housing:
S2
Cooling capacity at 20°C/35°C tu:
2000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S2-004000-W-L-R24-4-IW
Material-No. 4602251
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S2
Cooling capacity at 20°C/35°C tu:
4000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-N-S0-001000-W-L-R23-1-IW
Material-No. 4606454
Flow rate:
Without flow switch
Voltage (50Hz):
230 - 0
Housing:
S0
Cooling capacity at 20°C/35°C tu:
1000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-N-S0-001500-W-L-R23-1-IW
Material-No. 4606485
Flow rate:
Without flow switch
Voltage (50Hz):
230 - 0
Housing:
S0
Cooling capacity at 20°C/35°C tu:
1500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S3-004500-W-L-R24-4-IW
Material-No. 4611781
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S3
Cooling capacity at 20°C/35°C tu:
4500
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S3-006000-W-L-R24-4-IW
Material-No. 4611782
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S3
Cooling capacity at 20°C/35°C tu:
6000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S4-007500-W-L-R24-4-IW
Material-No. 4636271
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S4-010000-W-L-R24-4-IW
Material-No. 4636272
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S4
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S5-012000-W-L-R24-4-IW
Material-No. 4636273
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S5
Cooling capacity at 20°C/35°C tu:
12000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S5-014000-W-L-R24-4-IW
Material-No. 4636274
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S6-020000-W-L-R25-4-IW
Material-No. 4735818
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S6
Cooling capacity at 20°C/35°C tu:
20000
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S6-025000-W-L-R25-4-IW
Material-No. 4735819
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S6
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
RFCS-S6-030000-W-L-R25-4-IW
Material-No. 4735820
Flow rate:
Without flow switch
Voltage (60Hz):
440 - 0
Voltage (50Hz):
400 - 0
Housing:
S6
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BUW BEISTELLKÜHLER S-REIHE NUR HOMEPAGE
Operating/maintenance instructions EN

(2.61 MB)