Autonomous actuators

Autonomous actuators are working machines for the performance of linear movements of all kinds for forces of up to 250 kN. They combine cylinder, drive and control in a compact design. Their special modular system enables numerous versions to be put together, with any installation position. With the installed hydraulic accumulator, emergency functions can be performed even in the event of power failure.
  • Search Bar : $SL-1000068439 [1000538180] [global]
Material number
GP_1000513117
Product Search
Filter selection
Reset filter
Grouped product items
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material-No. 4375611
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb SE3-HP-390-41-415V/ATEX*
Material-No. 4490504
M20003778:
250
Container size [l]:
9
Volume flow 1:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb SE1-HP-180-21-415V/ATEX*
Material-No. 4492903
M20003778:
250
Container size [l]:
9
Volume flow 1:
1,8
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb SG7-HP-500 35 230/400V ATEX
Material-No. 4551445
M20003778:
250
Container size [l]:
25
Volume flow 1:
15
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb HFS8-HP-500-50/73-SO
Material-No. 4582870
M20003778:
200
Container size [l]:
30
Volume flow 1:
15
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb HFS5-HP-850-16/33-380V-*
Material-No. 4602438
M20003778:
190
Container size [l]:
9
Volume flow 1:
3,2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantr. SE3-HP-570-51-460V-60Hz-G110
Material-No. 4639164
M20003778:
250
Container size [l]:
10
Volume flow 1:
6
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFS 9-1100-22/44-380V/50Hz G24NZ4
Material-No. 4640355
M20003778:
230
Container size [l]:
20
Volume flow 1:
12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SG5-HP-500-48-480V/60Hz-G24NZ4-CE
Material-No. 4704585
M20003778:
180
Container size [l]:
16
Volume flow 1:
9
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantr. SE3-HP-600-73-400V-50Hz-G24
Material-No. 4730420
M20003778:
250
Container size [l]:
200
Volume flow 1:
8,7
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Stellantrieb HFS10-650-12/18-500V-50Hz
Material-No. 4770825
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.