AutoFilt® RF3
Tried-and-tested operating principle – variable filter design
Features
- Separation of solid particles from low viscosity fluids
- Conical filter elements provide greater efficiency
- Variable housing design
Advantages
- Fully automatic operation
- Ready-to-operate unit
- Maximum utilisation of the filter area
- Remote monitoring possible with smartphone or tablet
- Self-diagnosis, system diagnosis, process monitoring
- Bidirectional communication of component activity
- Open connectivity to all commonly used customer interfaces (1x Ethernet, variable flange settings 1x serial RS-232 C/RS 485)
- Search Bar: Search Bar
Material number
GP_1000480842
Product Search
Filter selection
Reset filter
|
RF3-1H2S-AU1-E2E2-N5-3-0-3/KS1000
Material-No. 1371210
|
|
|||||
|
RF3-43S-AU2-NME1-N5-1-C-4/KS500
Material-No. 1371214
|
|
|||||
|
RF3-02S-BU5-NMJE1-N5-3-A-3/SKS500
Material-No. 1371220
|
|
|||||
|
RF3-22S-AU2-NPE1-N5-1-H-3/KS500
Material-No. 1371221
|
|
|||||
|
RF3-03S-AU2-E2E2-N5-1-0-3/KS50
Material-No. 1368944
|
|
|||||
|
RF3-02S-AU8-NMAE1-N5-1-0-3/KS200
Material-No. 1368946
|
|
|||||
|
RF3-32S-AU1-NME1-N5-1-C-4/KS200
Material-No. 1368986
|
|
|||||
|
RF3-42S-AU1-NME1-N5-1-C-4/KS200
Material-No. 1368987
|
|
|||||
|
RF3-C3S-AU6-NME1-N5-1-0-3/KS50
Material-No. 1368988
|
|
|||||
|
RF3-02S-AU2-NME1-N5-3-CFU-3/KS150-528377
Material-No. 1369610
|
|
|||||
|
RF3-63S-AU2-E1E1-N5-3-CF-4/KS200-528379
Material-No. 1369612
|
|
|||||
|
RF3-32S-AU1-NME1-N5-1-H-4/KS200
Material-No. 1369674
|
|
|||||
|
RF3-33S-AU2-NME1-N5-3-0-4/KS150
Material-No. 1369822
|
|
|||||
|
RF3-03S-AU2-E1E1-N5-1-0-3/KS100
Material-No. 1369909
|
|
|||||
|
RF3-12S-AU1-NME1-N5-1-0-3/SKS150
Material-No. 1369914
|
|
|||||
|
RF3-02S-AU2-NME1-N5-1-0-3/KS300
Material-No. 1369915
|
|
|||||
|
RF3-12S-AU1-NME1-N5-1-I-3/KS100
Material-No. 1369941
|
|
|||||
|
RF3-22S-BU1-NME1-N5-1-0-3/KS500
Material-No. 1369953
|
|
|||||
|
RF3-12S-AU1-E1E1-N5-1-0-3/KS200
Material-No. 1369957
|
|
|||||
|
RF3-12S-AU1-E1E1-E5-1-0-3/KS150
Material-No. 1369959
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

AutoFilt® RF3 Backflushing Filter
Product brochure
EN
(4.03 MB)

Water Filtration. Product Overview.
Product brochure
EN
(6.38 MB)

HYDAC AutoFilt® Automatic filters Product Overview
Product brochure
EN
(6.45 MB)