Search results for: 'ATEX valves'
4
Results
in category
Products
Product category
<div id="c2409"><div><div><div><p>Radial piston pumps SRK-ATEX are extremely robust radial units with maximum reliability, even under the most extreme conditions, suitable for applications in potentially explosive environments.</p></div></div></div></div><div id="c2410"><div><table><tbody><tr><td>Operating pressure:</td><td>Up to 700 bar</td></tr><tr><td>Displacement:</td><td>0.24 to 8.14 cm³/rotation</td></tr><tr><td>Speed range:</td><td>1800 rpm</td></tr></tbody></table></div></div>
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>The BIERI line of pumps consists of axial piston pumps, radial piston pumps, pump combinations (combination of high-pressure radial piston pumps with low-pressure gear pump or radial piston design), multi-outlet radial piston pumps and ATEX-certified radial piston pumps. BIERI pumps are suitable for a wide range of pressures and delivery rates.</p></div></div></div></div>
Product category
<div><p>Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.</p></div><div><p>Series</p><ul><li>HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),<br /> Depending on version<br /> for explosive atmospheres with ATEX, CSA, IECEx approval,<br /> For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),<br /> With flush membrane,<br /> For shipbuilding and offshore with approval from:<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas <div> </div></li><li>HDA 4000 / HDA 8000 for hydrogen applications</li><li>HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches</li><li>HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,<br /> - Compact design<br /> - Optionally CANopen-enabled<br /> - Optionally with front membrane</li><li>HDA 8000, for series applications in the industry and mobile sectors<br /> - With ECE type approval for road vehicles<br /> - Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2)</li><li> HPT 1000, for series applications in extremely small installation spaces<br /> - Small, compact design<br /> - Robust<br /> - Optionally CANopen/SAE J1939<br /> - Optionally with IO-Link interface<br /> - Optionally "smart"<br /> </li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p> Standard setting ranges </p><p> from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version</p><ul><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges or special calibration on request</li></ul></div>
Product category
<div>Electronic pressure switches offer a multitude of advantages in comparison with mechanical pressure switches and contact pressure gauges. Their impressive features include greater accuracy, lack of wear, long-term stability, easier operation and a high number of switching cycles.</div><div><p>Series</p><p>No measured-value display</p><p> </p><ul><li> EDS 4000, for mobile and stationary hydraulics, set before delivery or programmable,<br /> Depending on version for explosive atmospheres with ATEX, CSA, IECEx approval</li><li> EDS 810, for series applications in the industry and mobile sectors, set before delivery,<br /> With ECE type approval for road vehicles, optionally with IO-Link interface</li><li> EDS 820 with IO-Link interface</li><li> EDS 710, for series applications in the industry and mobile sectors with tight installation spaces, extremely small, compact design, set before delivery</li><li> EDS 410, for series applications, set before delivery or programmable<br /></li></ul><p> With measured-value display</p><ul><li>EDS 8000, menu navigation to VDMA, 1 or 2 PNP-transistor switching outputs,<br /> 4-digit digital display, multi-coloured switch display, protection type IP 67</li><li>EDS 3000, can be rotated in the longitudinal axis and display, 4-digit LED display, display in bar, psi<br /> or MPa, adjustable via button, depending on version<br /> - Desina-compliant<br /> - With front membrane</li><li>EDS 300, 3-digit LED display, adjustable via keypad</li><li>EDS 300, for shipbuilding and offshore, with approval from<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas</li><li> EDS 601, pressure gauge or front panel installation device, 4-digit LED display,<br /> 2 relay outputs, adjustable via keypad</li><li> EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,<br /> Adjustable via keypad</li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p>Standard setting ranges</p><ul><li> from 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version</li><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges and special calibration on request</li></ul></div>
9
Results
in category
Topics & Solutions
Explore more magazine articles Explosive mixtures can develop in many applications, for example chemicals, pharma, food technology, refineries, recycling and mills. Valves that can be used in these areas (for example) require an approval in accordan ...
In sectors such as the chemical and pharmaceutical industries, in mining, in the production of crude oil and natural gas and in the food industry (particularly in mills), flammable substances are worked with in various processing and manufacturing pr ...
Our ultra-modern production facility was designed from the ground up that it produces industrial valves quickly and efficiently, which meet the high HYDAC quality standards. We produce our own coils and pole tubes tailored to the respective valve spe ...
The safety of your machines and systems is our top priority. Errors in this area can have dramatic consequences. That's why we focus on providing a comprehensive consultation service tailored to national and international directives as well as supply ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
Infrastructure The area of “infrastructure” covers both the charging infrastructure (high power charging) for battery-powered vehicles and hydrogen filling stations for fuel cell vehicles.
Our products are already in use in many of th ...
Electric machinery and vehicles Although most people think of electromobility as relating solely to electric cars, there are many other promising applications with great electrification potential.
This includes a great number of commercial vehicles ...
Power supply Machines and vehicles being powered by either electric batteries or hydrogen only makes sense from a climate protection perspective if the electricity and hydrogen used can be made available in a CO2-neutral way.
While climate-frie ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center