AM - Aquamicron

The element technology of the Aquamicron series is distinguished for the high contamination retention capacity of the glass fibre layers used. The glass fibre structure and the folded design of the elements enable a high volume flow and therefore high cleaning speeds. The Aquamicron elements bind the water through a chemical reaction. This is not reversible, i.e. the water is kept in the element even when the pressure rises.

  • Very high water absorption capacity
  • Very high dirt absorption capacity
  • Longer oil lives and oil purities due to ultrafine filtration
  • Search Bar : $SL-1000065135 [1000507172] [global]
Material number
GP_1000216544
Product Search
Filter selection
Reset filter
Grouped product items
N5AM002
Material-No. 349677
Element type:
AM – Aquamicron
Size:
5
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5AM020
Material-No. 3040345
Element type:
AM – Aquamicron
Size:
5
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5AM001
Material-No. 3114428
Size:
5
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
Filtration rating:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5AM005
Material-No. 3193725
Size:
5
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
Filtration rating:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N5AM010
Material-No. 3193726
Size:
5
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
Filtration rating:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10AM002
Material-No. 3582637
Size:
10
Filter material, element:
AM=Aquamicron
Sealing material:
V=FPM (Viton)
Filtration rating:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
AM Aquamicron® Filter Elements
Product brochure EN

(0.22 MB)