Air filter elements

Choose the right filter element for your breather filter from our range of products.
Material number
GP_1000515617
learn more ...
Product Search
Filter selection
Reset filter
Size
Select all Reset selection
Filter material, element
Select all Reset selection
Sealing material
Select all Reset selection
Filtration rating
Select all Reset selection

Air filter elements


Grouped product items
0008 L 002 BN4
Material-No. 1265021
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0008
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0008 L 001 BN4AM
Material-No. 1266080
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0008
Filter material, element:
BN/AM=Beta/Aquamicron
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0008 L 001 BN4
Material-No. 1266598
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0008
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0005 L 003 BN4AM
Material-No. 1285653
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0005
Filter material, element:
BN/AM=Beta/Aquamicron
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0009 L 002 BN4
Material-No. 1287471
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0009
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0072 L 003 P
Material-No. 1293285
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0072
Filter material, element:
P=paper
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0006 L 005 DRY
Material-No. 1313032
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0006
Filter material, element:
DRY=Dry
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0005 L 003 P
Material-No. 309450
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0005
Filter material, element:
P=paper
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0007 L 003 P
Material-No. 310948
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0007
Filter material, element:
P=paper
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0005 L 003 BN4
Material-No. 315193
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0005
Filter material, element:
BN=Betamicron low pressure
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0005 L 003 P /-V
Material-No. 315827
Other features, element:
0=no other features
Element type:
L – air filter elements
Size:
0005
Filter material, element:
P=paper
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)