Accessories N2S

HYDAC N2 server accessories are robust extension cables and filling hoses, specially designed to optimise the performance of your nitrogen chargers. Thanks to durable materials and a user-friendly design, they ensure a reliable connection and efficient operation.  
  • Search Bar: Search Bar
Material number
GP_1000513125
Product Search
Filter selection
Reset filter
Cable length [m]
Select all Reset selection
Grouped product items
CEE-Verl.kabel 200-250V-16A-3p-6h (5m)
Material-No. 4379895
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 200-250V-16A-3p-6h (10m)
Material-No. 4379896
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 380-415V-16A-5p-6h (5m)
Material-No. 4497953
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 380-415V-16A-5p-6h (10m)
Material-No. 4497954
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 440-460V-16A-5p-11h (5m)
Material-No. 4498096
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 440-460V-16A-5p-11h (10m)
Material-No. 4498097
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 100-130V-16A-3p-4h (5m)
Material-No. 4498098
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 100-130V-16A-3p-4h (10m)
Material-No. 4498099
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-16A-4p-7h (5m)
Material-No. 4498100
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-16A-4p-7h (10m)
Material-No. 4498101
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 200-250V-16A-4p-9h (5m)
Material-No. 4508679
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 200-250V-16A-4p-9h (10m)
Material-No. 4508680
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-16A-4p-7h (20m)*
Material-No. 4557469
M20004579:
20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-16A-4p-7h (10m)*
Material-No. 4559937
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 200-250V-32A-4p-9h (10m)
Material-No. 4793622
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 200-250V-32A-4p-9h (5m)
Material-No. 4793623
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 380-415V-32A-5p-6h (10m)
Material-No. 4793624
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 380-415V-32A-5p-6h (5m)
Material-No. 4793766
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-32A-4p-7h (10m)
Material-No. 4793767
M20004579:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CEE-Verl.kabel 480-500V-32A-4p-7h (5m)
Material-No. 4793768
M20004579:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page