HPT 1700 – Relative pressure, accuracy 0.25%, industry, mobile, OEM

  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range 0.25...600 bar
  • Accuracy ± 0.25% FS type; ± 0.5% FS max
  • Analogue/IO-Link/CAN/SENT
  • Options:
    • Smart
    • Increased functional safety
Material number
GP_1000473872
learn more ...
  • Search Bar : $SL-1000063746 [1000505463] [global]
Product Search
Filter selection
Reset filter
Setting range max value
Select all Reset selection
Output signal
Select all Reset selection
Approvals and certificates
Select all Reset selection

HPT 1700 – Relative pressure, accuracy 0.25%, industry, mobile, OEM


Grouped product items
HPT 1746-F31-B-0040-000
Material-No. 930018
Approval:
None
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V, IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HPT 1746-F31-B-0160-000
Material-No. 930026
Approval:
None
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V, IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HPT 1746S-F31-B-0250-000(160bar)
Material-No. 929987
Approval:
None
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HPT 1746S-F31-B-0160-P20
Material-No. 930074
Approval:
None
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V, IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HPT 1746S-B-0250-000
Material-No. 929705
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HPT 1746S-F31-B-0250-000
Material-No. 930715
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
IO-Link
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions EN

(4.15 MB)

HPT 1400/1700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(0.46 MB)

HPT 1400S/1700S CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(2.24 MB)

HPT 1400/1700 IO-Link User manual D/E
Operating/maintenance instructions EN

(4.13 MB)

HPT 1400S/1700S SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.73 MB)

HPT 1400/1700 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.91 MB)

HPT 1400/1700/1400S/1700S CANopen Protocol description E
Operating/maintenance instructions EN

(4.95 MB)

HPT 1400/1700/1400S/1700S CANopen+SAE J1939 Compact instructions D/E
Operating/maintenance instructions EN

(0.71 MB)

HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions EN

(0.69 MB)

HPT 1400/1700 SENT User manual D/E
Operating/maintenance instructions EN

(9.09 MB)

HPT 1700 OEM pressure transmitter
Product brochure EN

(0.58 MB)

HPT 1700Smart analogue pressure transmitter
Product brochure EN

(0.6 MB)

HPT 1400S/1700S p0 IO-Link Mod.P20 User manual D/E
Operating/maintenance instructions EN

(6.92 MB)

HPT 1400/1700 CANopen Safety Cat.2 Protocol description E
Operating/maintenance instructions EN

(5.46 MB)

HPT 1400/1700 SENT Quick guide D/E
Operating/maintenance instructions EN

(1.22 MB)

HPT 1400/1700-CC-SIL3 Operation manual+Safety manual D/E
Operating/maintenance instructions EN

(1.66 MB)

HPT 1400/1700-FS-SIL2 Operation manual+Safety manual D/E
Operating/maintenance instructions EN

(2.1 MB)