ETS 3800

Available versions:
For external temperature sensor
Menu navigation to VDMA
with IO-Link Interface

The ETS 3800 is a compact electronic temperature switch with a 4-digit display. The version for a separate temperature probe has a measuring range of -30 ... +150°C and is used primarily with the TFP 100 temperature probe which was specially developed for tank installation. It is also possible, however, to use commercially available PT 100 temperature probes.   Various output variants with one or two switching outputs, optionally with additional analogue output signal, open up a multitude of application possibilities. The switch points and the associated hystereses can be adjusted very quickly and easily using the key pad. For adjustment to the respective application, the device offers many additional setting parameters (e.g. switching delay times, N/O (normally open) function, etc).    

  • 2 switching outputs, capable of bearing loads of up to 1.2 A per output
  • Optional analogue output (4 .. 20 mA / 0 ... 10 V)
  • 4-digit digital display
  • Optional alignment of the display by means of rotational capability in 2 planes
  • Switching / reset points and many helpful additional functions can be set using the key pad
  • Display of measured value and units in °C or °F
Material number
GP_1000266402
learn more ...
  • Search Bar : $SL-1000064016 [1000505519] [global]
Product Search
Filter selection
Reset filter
Switching outputs
Select all Reset selection
Additional interface
Select all Reset selection
Electrical connection
Select all Reset selection
Approvals and certificates
Select all Reset selection

ETS 3800


Grouped product items
ETS 3868-5-000-000
Material-No. 909096
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3866-2-000-000
Material-No. 909793
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3866-3-000-000
Material-No. 909794
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3866-F31-000-000
Material-No. 924257
Temperature probe length:
0.0
Approvals and certificates:
No
Additional interface:
4 to 20mA (2 conductors), 0 to 10V, IO-Link
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3868-5-000-400
Material-No. 926163
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3866-3-000-V00
Material-No. 927920
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3866-3-000-000 + PP
Material-No. 929374
Temperature probe length:
0.0
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 3200/3800 UL User manual D/E/F
Operating/maintenance instructions EN

(1.62 MB)

ETS 3200/3800 VDMA User manual D/E
Operating/maintenance instructions EN

(1.25 MB)

ETS 3200/3800 IO-Link User manual D/E
Operating/maintenance instructions EN

(2.96 MB)

ETS 3800 Temperature Switch
Product brochure EN

(0.88 MB)

Electronic Temperature Switch ETS 3800 for Separate Temperature Probewith Menu Navigation to VDMA
Product brochure EN

(0.75 MB)

ETS 3800 Temperature Switches IO-Link
Product brochure EN

(0.8 MB)

Electronic Temperature Switch ETS 3800 for Separate Temperature Probe
Product brochure EN

(0.85 MB)