EDS 820 – Adjustable, high pressure, relative, industry

  • Stainless steel measuring sensor, thin-film strain gauge
  • High pressure 16 bar...600 bar, relative
  • Short design, A/F width 27
  • 2 adjustable PNP transistor outputs
    • IO-Link
    • Switching accuracy± 0.5% FS type
    • Switching current 250 mA
  • LED status display
  • Options:
    • Internal device temperature
Material number
GP_1000213610
learn more ...
  • Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range max value
Select all Reset selection
Mechanical connection
Select all Reset selection
Electrical connection
Select all Reset selection
Show more filters

EDS 820 – Adjustable, high pressure, relative, industry


Grouped product items
EDS 824-F31-0250-000
Material-No. 923503
Approvals and certificates:
No
Additional interface:
IO-Link
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 824-F31-0060-000
Material-No. 923504
Approvals and certificates:
No
Additional interface:
IO-Link
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 824-F31-0100-000
Material-No. 924790
Approvals and certificates:
UL approval
Additional interface:
IO-Link
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 824-F31-0025-000
Material-No. 925830
Approvals and certificates:
ECE type approval, UL approval
Additional interface:
IO-Link
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 824-F31-0400-000
Material-No. 925909
Approvals and certificates:
No
Additional interface:
IO-Link
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 827-F31-6000-000(PSI)
Material-No. 926371
Approvals and certificates:
ECE type approval, UL approval
Additional interface:
IO-Link
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 820 IO-Link User manual D/E/F
Operating/maintenance instructions EN

(2.35 MB)

EDS 820 Pressure Switch IO-Link
Product brochure EN

(0.81 MB)