EDS 8400 – Adjustable, high pressure, relative, industry

  • Stainless steel measuring sensor, thin-film strain gauge
  • High pressure 40 bar...600 bar, relative
  • Compact full metal design, A/F width 27
  • 1 or 2 adjustable PNP transistor outputs
    • Switching accuracy± 0.5% FS type
    • Switching current 250 mA
  • 2-colour LCD display
  • VDMA menu navigation
  • Options
    • NPN transistor switch output
Material number
GP_1000213604
learn more ...
  • Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range max value
Select all Reset selection
Switching outputs
Select all Reset selection

EDS 8400 – Adjustable, high pressure, relative, industry


Grouped product items
EDS 8446-1-0400-000
Material-No. 920563
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0025-000
Material-No. 920770
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0100-000
Material-No. 920774
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0400-000
Material-No. 920794
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0025-000
Material-No. 920856
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0040-000
Material-No. 920857
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0040-000
Material-No. 920858
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0100-000
Material-No. 920859
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0250-000
Material-No. 920860
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0250-000
Material-No. 920861
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0600-000
Material-No. 920862
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0600-000
Material-No. 920863
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0250-N00
Material-No. 924059
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0025-N00
Material-No. 924314
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-1-0400-N00
Material-No. 924694
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0250-N00
Material-No. 926165
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0400-N00
Material-No. 926499
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0025-000 + PP
Material-No. 929365
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 8446-2-0025-N00
Material-No. 929539
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 8400 (VDMA) User manual D/E/F
Operating/maintenance instructions EN

(1.3 MB)

EDS 8400 (VDMA) User manual US
Operating/maintenance instructions EN

(0.42 MB)

EDS 8400 Compakt instruction D/E
Operating/maintenance instructions EN

(0.29 MB)

EDS 8400 Quick guide US-Version D/E
Operating/maintenance instructions EN

(0.39 MB)

EDS 8000 Pressure Switch
Product brochure EN

(0.76 MB)