EDS 3400 – Adjustable, high pressure, relative, industry

  • Stainless steel measuring sensor, thin-film strain gauge
  • High pressure 1 bar...1000 bar, relative
  • 1, 2 or 3 electrical outputs
    • PNP 1.2 A switching current
    • Analogue output, adjustable U/I
    • Switching accuracy± 0.5% FS type
  • Rotatable display and mechanical connection
  • Options:
    • IO-Link
    • VDMA menu navigation
    • Teach function for clamping pressure configuration
    • P0 - Accumulator prefill pressure monitoring
    • G1/4 inner thread
    • Z = Flush membrane
Material number
GP_1000213596
learn more ...
  • Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range min value
Select all Reset selection
Setting range max value
Select all Reset selection
Switching outputs
Select all Reset selection
Show more filters

EDS 3400 – Adjustable, high pressure, relative, industry


Grouped product items
EDS 3446-3-0400-000
Material-No. 908000
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3448-5-0400-000
Material-No. 908001
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-2-0100-000
Material-No. 908129
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-1-0040-000
Material-No. 908156
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-2-0040-000
Material-No. 908157
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-3-0040-000
Material-No. 908158
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3448-5-0040-000
Material-No. 908159
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-1-0100-000
Material-No. 908160
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-3-0100-000
Material-No. 908161
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3448-5-0100-000
Material-No. 908162
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-1-0250-000
Material-No. 908163
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-2-0250-000
Material-No. 908164
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-3-0250-000
Material-No. 908165
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3448-5-0250-000
Material-No. 908166
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-1-0400-000
Material-No. 908167
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-2-0400-000
Material-No. 908168
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-1-0600-000
Material-No. 908169
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-2-0600-000
Material-No. 908170
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3446-3-0600-000
Material-No. 908171
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3448-5-0600-000
Material-No. 908172
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions EN

(2.21 MB)

EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions EN

(1.75 MB)

EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions EN

(2.23 MB)

EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.1 MB)

EDS 3400 Pressure Switch
Product brochure EN

(1.66 MB)

EDS 3400 Pressure Switch IO-Link
Product brochure EN

(1.65 MB)

EDS 3400 Pressure Switch Flush membrane
Product brochure EN

(1.69 MB)