EDS 3300 – Configurable, low pressure, relative, industry

  • Ceramic measuring sensor, strain gauge
  • Low pressure 1 bar...40 bar, relative
  • 1, 2 or 3 electrical outputs
    • PNP 1.2 A switching current
    • Analogue output, adjustable U/I
    • Switching accuracy± 0.5% FS type
  • Rotatable display and mechanical connection
  • Options:
    • IO-Link
    • VDMA menu navigation
    • G1/4 inner thread
    • Z = Flush membrane
Material number
GP_1000213594
learn more ...
  • Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range min value
Select all Reset selection
Setting range max value
Select all Reset selection
Switching outputs
Select all Reset selection
Show more filters

EDS 3300 – Configurable, low pressure, relative, industry


Grouped product items
EDS 3346-2-0016-000-F1
Material-No. 908174
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-0016-000-F1
Material-No. 908175
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-0016-000-F1
Material-No. 908176
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-1-06,0-000-F1
Material-No. 908177
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-2-06,0-000-F1
Material-No. 908178
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-06,0-000-F1
Material-No. 908179
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-06,0-000-F1
Material-No. 908180
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-1-0016-000-F1
Material-No. 908363
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-02,5-000-F1
Material-No. 908448
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-0001-000-F1 (-1...+1bar)
Material-No. 908451
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-1-06,0-000-E1
Material-No. 908460
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3388-5-0089-400-F1(-14...+75PSI)
Material-No. 908497
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
1/4-18 NPT / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-0009-000-F1 (-1...+9bar)
Material-No. 908513
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-01,0-000-F1
Material-No. 908514
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-0016-000-E1
Material-No. 908534
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-0010-000-F1
Material-No. 908536
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3348-5-02,5-000-F1
Material-No. 908545
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-3-0001-000-E1 (-1...+1bar)
Material-No. 908550
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3316-2-01,0-000-F1
Material-No. 908559
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 B DIN EN 837 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3346-2-0010-000-F1
Material-No. 908560
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions EN

(2.21 MB)

EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions EN

(1.75 MB)

EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions EN

(2.23 MB)

EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.1 MB)

EDS 3300 Pressure Switch
Product brochure EN

(0.92 MB)

EDS 3300 Pressure Switch IO-Link
Product brochure EN

(0.81 MB)

EDS 3300 Pressure Switch Flush membrane
Product brochure EN

(0.9 MB)