EDS 3100 – Configurable, low pressure, absolute, industry

  • Ceramic measuring sensor, strain gauge
  • Low pressure 1 bar...2.5 bar, absolute
  • 1, 2 or 3 electrical outputs
    • PNP 1.2 A switching current
    • Analogue output, adjustable U/I
  • Switching accuracy± 0.5% FS type
  • Rotatable display and mechanical connection
  • Options:
    • IO-Link
    • VDMA menu navigation
    • G1/4 inner thread
Material number
GP_1000213592
learn more ...
  • Search Bar : $SL-1000063860 [1000505489] [global]
Product Search
Filter selection
Reset filter
Type of pressure
Select all Reset selection
Pressure unit
Select all Reset selection
Setting range max value
Select all Reset selection
Switching outputs
Select all Reset selection
Show more filters

EDS 3100 – Configurable, low pressure, absolute, industry


Grouped product items
EDS 3146-1-02,5-000-F1
Material-No. 908537
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-3-02,5-000-F1
Material-No. 908635
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3128-5-01,0-000-F1
Material-No. 908687
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-1-01,0-000-F1
Material-No. 908833
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-2-02,5-000-F1
Material-No. 908939
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3116-2-01,0-000-E1
Material-No. 909181
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 B DIN EN 837 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3126-2-02,5-000-E1
Material-No. 909537
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-3-01,0-000-E1
Material-No. 909641
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-2-01,0-000-E1
Material-No. 909930
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3148-5-02,5-000-F1
Material-No. 920537
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3148-5-01,0-000-F1
Material-No. 920634
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3196-3-01,0-000-F1
Material-No. 921205
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 ISO 1179-1 / internal
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3148-5-01,0-000-E1
Material-No. 921281
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3118-5-01,0-000-F1
Material-No. 923109
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 B DIN EN 837 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-1-02,5-000-E1
Material-No. 924090
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-2-02,5-000-E1
Material-No. 924276
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3118-5-02,5-000-E1
Material-No. 924394
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 B DIN EN 837 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3116-2-02,5-000-F1
Material-No. 924458
Approvals and certificates:
UL approval
Additional interface:
No
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 B DIN EN 837 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-3-01,0-000-F1
Material-No. 925004
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
EDS 3146-3-02,5-000-E1
Material-No. 926457
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA, 0 to 10V
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions EN

(2.21 MB)

EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions EN

(1.75 MB)

EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.1 MB)

EDS 3100 Pressure Switch
Product brochure EN

(1.65 MB)

EDS 3100 Pressure Switch IO-Link
Product brochure EN

(1.64 MB)