HDA 4800 – Relative pressure, accuracy 0.125%, industry, mobile

  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range 2.5…2000 bar
  • Accuracy ± 0.125% FS type; ± 0.25% FS max
  • Analogue/IO-Link/CAN
  • Options:
    • Iron and steel works

     

Material number
GP_1000213565
learn more ...
  • Search Bar : $SL-1000063746 [1000505463] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range min value
Select all Reset selection
Setting range max value
Select all Reset selection
Accuracy [%]
Select all Reset selection
Show more filters

HDA 4800 – Relative pressure, accuracy 0.125%, industry, mobile


Grouped product items
HDA 4846-A-400-000
Material-No. 922154
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-250-000
Material-No. 922181
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-016-000
Material-No. 922202
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-400-000
Material-No. 922203
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4844-B-006-000
Material-No. 922443
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4845-A-400-000
Material-No. 922515
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4844-A-600-031(630bar)
Material-No. 922518
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4845-E-100-000
Material-No. 922582
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 20mA
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-006-000
Material-No. 922611
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-A-250-000
Material-No. 922669
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4844-A-400-000
Material-No. 922671
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4844-B-250-000
Material-No. 922672
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4844-B-400-000
Material-No. 922673
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-A-025-000
Material-No. 922714
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-100-000
Material-No. 922806
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-B-060-000
Material-No. 922853
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-A-060-000
Material-No. 922879
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-E-400-000
Material-No. 922882
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 20mA
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4846-E-600-000
Material-No. 922883
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 20mA
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4845-A-600-000
Material-No. 922945
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4800 User manual D/E/F
Operating/maintenance instructions EN

(1.31 MB)

HDA 4800 for iron and steel works User manual D/E
Operating/maintenance instructions EN

(1 MB)

HDA 4800 Pressure Transmitter for Iron and Steelworks
Product brochure EN

(2.7 MB)

HDA 4800 Pressure Transmitter
Product brochure EN

(4.5 MB)