HDA 7400 – Relative pressure, accuracy 0.5%, industry, mobile, OEM

  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range 6…1000 bar
  • Accuracy ± 0.5% FS type; ± 1.0% FS max
  • Analog/CAN
  • Options:
    • Flush membrane
Material number
GP_1000213557
learn more ...
  • Search Bar : $SL-1000063746 [1000505463] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range max value
Select all Reset selection
Output signal
Select all Reset selection
Mechanical connection
Select all Reset selection
Show more filters

HDA 7400 – Relative pressure, accuracy 0.5%, industry, mobile, OEM


Grouped product items
HDA 7446-A-400-000
Material-No. 907920
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-400-000
Material-No. 907930
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-100-000
Material-No. 908105
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-060-000
Material-No. 908114
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-250-000
Material-No. 908115
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-600-000
Material-No. 908116
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-A-600-000
Material-No. 908250
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-A-250-000
Material-No. 908317
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-B-5000-000(psi)
Material-No. 908357
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7486-A-7500-000(psi)
Material-No. 908658
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
1/4-18 NPT / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-A-060-000
Material-No. 908790
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-A-1000-000(psi)
Material-No. 920030
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-A-3000-000(psi)
Material-No. 920076
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-A-6000-000(psi)
Material-No. 920465
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-A-0300-000(psi)
Material-No. 921021
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7448-F11-0400-000
Material-No. 921146
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
CANopen
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7448-F11-0100-000
Material-No. 921153
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
CANopen
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7446-B-040-000
Material-No. 921209
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7476-B-3000-000(psi)
Material-No. 921218
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 7448-F11-0250-000
Material-No. 921285
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
CANopen
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 7446 User manual D/E/F
Operating/maintenance instructions EN

(0.27 MB)

HDA 4700/7400/7700 CANopen Protocol description D/E
Operating/maintenance instructions EN

(0.61 MB)

HDA 7400/7700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(0.3 MB)

HDA 4700/7400/7700 SAE J1939 Protocol description D/E
Operating/maintenance instructions EN

(0.24 MB)

HDA 7400 Compact instructions D/E
Operating/maintenance instructions EN

(0.63 MB)

HDA 7446 Pressure Transmitter
Product brochure EN

(0.89 MB)

HDA 7400 Pressure Transmitter for series applications
Product brochure EN

(0.87 MB)

HDA 7400 Pressure Transmitter CAN interface
Product brochure EN

(0.97 MB)

HDA 7400 Pressure Transmitter Flush membrane
Product brochure EN

(4.3 MB)