HDA 4100 – Absolute pressure, accuracy 0.5%, industry, mobile

  • Ceramic measuring sensor with thick-layer strain gauge
  • Measuring range 1.0…2.5 bar
  • Accuracy ± 0.5% FS type; ± 1.0% FS max
  • Analogue/IO-Link/CAN
  • Options:
    • Explosion-proof applications
    • Ship
Material number
GP_1000213549
learn more ...
  • Search Bar : $SL-1000063746 [1000505463] [global]
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range max value
Select all Reset selection
Accuracy [%]
Select all Reset selection
Output signal
Select all Reset selection
Show more filters

HDA 4100 – Absolute pressure, accuracy 0.5%, industry, mobile


Grouped product items
HDA 4145-A-01,0-000-F1
Material-No. 908558
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4116-A-02,5-000-F1
Material-No. 908737
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 B DIN EN 837 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4185-A-0050-000-F1(psi)
Material-No. 908916
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
1/4-18 NPT / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4186-B-0015-000-F1(psi)
Material-No. 908944
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
1/4-18 NPT / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4185-A-0015-000-F1(psi)
Material-No. 908970
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
1/4-18 NPT / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4145-A-02,5-000-F1
Material-No. 909079
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4144-B-02,5-000-F1
Material-No. 909452
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4185-B-0050-000-F1(psi)
Material-No. 909510
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
1/4-18 NPT / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4144-A-01,0-000-F1
Material-No. 909586
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4146-A-0020-000-F1(PSI)
Material-No. 909789
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4146-A-01,0-000-F1
Material-No. 909839
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4145-A-01,0-S00-F1
Material-No. 921184
Approval:
Ship approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4144-A-02,5-000-F1
Material-No. 922231
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4186-B-0050-000-F1(psi)
Material-No. 922559
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
1/4-18 NPT / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4186-A-0015-000-F1(psi)
Material-No. 922761
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
1/4-18 NPT / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4145-A-01,0-000-E1
Material-No. 923314
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4116-B-01,6-000-F1
Material-No. 923983
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/2 B DIN EN 837 / external
Output signal:
0 to 10V
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4175-A-0020-000-F1(PSI)
Material-No. 924513
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4176-A-0020-000-F1(PSI)
Material-No. 924514
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4146-A-0010-000-E1
Material-No. 924653
Approval:
UL approval
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page