Technical data
Approvals and certificates | No |
---|---|
Additional interface | 4 to 20mA, 0 to 10V, IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 ISO 1179-1 / internal |
Switching outputs | 2 |
Setting range max value | 250 |
Setting range min value | 0 |
Pressure unit | BAR, PSI, MPA |
Type of pressure | Relative |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_930933_HPS 2496-F31-0250-000
Software
EN
(0.63 MB)