HPS 2446-F31-02,5-000

Material number
930249
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Additional interface 4 to 20mA, 0 to 10V, IO-Link
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Switching outputs 2
Setting range max value 2.5
Setting range min value 0
Pressure unit BAR, PSI, MPA
Type of pressure Relative
Display Yes

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD_930249_HPS 2446-F31-02,5-000
Software EN

(0.62 MB)