HPT 50K-R-05.0-S-000

Material number
929758
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection Deutsch DT04 / 3p
Mechanical connection G1/2 HN28-22
Output signal 10 to 90%UB
Accuracy 5.00% max = 3.00% typ.
Pressure range max value 5
Pressure range min value 0
Pressure unit BAR
Type of pressure Difference