EDS 8446-2-0025-N00

Material number
929539
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates UL approval
Additional interface No
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Switching outputs 2
Setting range max value 25
Setting range min value 0
Pressure unit BAR
Type of pressure Relative
Display Yes