ETS 3226-2-350-400 + PP

Material number
929326
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Temperature probe length 350
Approvals and certificates UL approval
Additional interface No
Switching outputs 2
Temperature range max value 212
Temperature range min value -13
Temperature probe Integrated
Display Yes
Electrical connection M12x1 / 4p
Mechanical connection G1/2 DIN 3852 / external