The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval |
ECE type approval (E13 car) |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/4 A ISO 1179-2 / external |
Output signal |
4 to 20mA (3 conductor, source), IO-Link |
Accuracy |
1.00% max = 0.5% typ. |
Pressure range max value |
100 |
Pressure range min value |
0 |
Pressure unit |
BAR |
Type of pressure |
Relative |