HPT 1448S-F11-0040-400

Material number
929207
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval, ECE type approval (E13 car)
Electrical connection M12x1 / 5p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal CANopen
Accuracy 0.50% max = 0.25% typ.
Pressure range max value 40
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 929207 HPT 1448S F11 0040 400
Software EN

(0.1 MB)

EDS_929207_HPT 1448S-F11-0040-400
Software EN

(0.1 MB)