Technical data
Approval | UL approval, ECE type approval (E13 car) |
---|---|
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | CANopen, IO-Link |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 250 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 929071 HPT 1448S F11 0250 400
Software
EN
(0.06 MB)

EDS_929071_HPT 1448S-F11-0250-400
Software
EN
(0.06 MB)