HPT 1446S-F31-0060-000

Material number
928811
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval None
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal IO-Link
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 60
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 928811 HPT 1446S F31 0060 000
Software EN

(0.68 MB)

IODD_928811_HPT 1446S-F31-0060-000
Software EN

(0.68 MB)