Vision3Plus 12.1-00-S-U-0-E14214-I-000

Material number
928600
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Operator interface series Vision 312PLUS
Product type Displays/HMI
Processor Quadcore
Display size [inches] 12
Interfaces CAN, Ethernet 100BASE-T1, RS 232, USB
Number of interfaces 4
ISOBUS Yes
Programming Qt/C/C++