HDA 7448-F12-0250-000

Material number
928301
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 5p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal CAN J1939
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 250
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative