-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 18093 00001 | Download 0.88 MB |
[ "DA" ] | 18093 00001 | Download 0.88 MB |
[ "DE" ] | 18093 00001 | Download 0.88 MB |
[ "DE-AT" ] | 18093 00001 | Download 0.88 MB |
[ "DE-CH" ] | 18093 00001 | Download 0.88 MB |
[ "EN" ] | 18093 00001 | Download 0.88 MB |
[ "EN-AE" ] | 18093 00001 | Download 0.88 MB |
[ "EN-CH" ] | 18093 00001 | Download 0.88 MB |
[ "EN-IN" ] | 18093 00001 | Download 0.88 MB |
[ "EN-PL" ] | 18093 00001 | Download 0.88 MB |
[ "ES" ] | 18093 00001 | Download 0.88 MB |
[ "ES-AR" ] | 18093 00001 | Download 0.88 MB |
[ "ES-MX" ] | 18093 00001 | Download 0.88 MB |
[ "FI" ] | 18093 00001 | Download 0.88 MB |
[ "FR" ] | 18093 00001 | Download 0.88 MB |
[ "FR-CH" ] | 18093 00001 | Download 0.88 MB |
[ "HU" ] | 18093 00001 | Download 0.88 MB |
[ "IT" ] | 18093 00001 | Download 0.88 MB |
[ "IT-CH" ] | 18093 00001 | Download 0.88 MB |
[ "JA" ] | 18093 00001 | Download 0.88 MB |
[ "KO" ] | 18093 00001 | Download 0.88 MB |
[ "MS" ] | 18093 00001 | Download 0.88 MB |
[ "NL" ] | 18093 00001 | Download 0.88 MB |
[ "NL-BE" ] | 18093 00001 | Download 0.88 MB |
[ "NO" ] | 18093 00001 | Download 0.88 MB |
[ "PL" ] | 18093 00001 | Download 0.88 MB |
[ "PT" ] | 18093 00001 | Download 0.88 MB |
[ "SK" ] | 18093 00001 | Download 0.88 MB |
[ "SV" ] | 18093 00001 | Download 0.88 MB |
[ "TR" ] | 18093 00001 | Download 0.88 MB |
[ "ZH" ] | 18093 00001 | Download 0.88 MB |
[ "CS" ] | PRO18328-00001 | Download 0.85 MB |
[ "DA" ] | PRO18328-00001 | Download 0.85 MB |
[ "DE" ] | PRO18328-00001 | Download 0.82 MB |
[ "DE-AT" ] | PRO18328-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO18328-00001 | Download 0.82 MB |
[ "EN" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-AE" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-CH" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-IN" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-PL" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES-AR" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES-MX" ] | PRO18328-00001 | Download 0.85 MB |
[ "FI" ] | PRO18328-00001 | Download 0.85 MB |
[ "FR" ] | PRO18328-00001 | Download 0.68 MB |
[ "FR-CH" ] | PRO18328-00001 | Download 0.68 MB |
[ "HU" ] | PRO18328-00001 | Download 0.85 MB |
[ "IT" ] | PRO18328-00001 | Download 0.85 MB |
[ "IT-CH" ] | PRO18328-00001 | Download 0.85 MB |
[ "JA" ] | PRO18328-00001 | Download 0.85 MB |
[ "KO" ] | PRO18328-00001 | Download 0.85 MB |
[ "MS" ] | PRO18328-00001 | Download 0.85 MB |
[ "NL" ] | PRO18328-00001 | Download 0.85 MB |
[ "NL-BE" ] | PRO18328-00001 | Download 0.85 MB |
[ "NO" ] | PRO18328-00001 | Download 0.85 MB |
[ "PL" ] | PRO18328-00001 | Download 0.85 MB |
[ "PT" ] | PRO18328-00001 | Download 0.85 MB |
[ "SK" ] | PRO18328-00001 | Download 0.85 MB |
[ "SV" ] | PRO18328-00001 | Download 0.85 MB |
[ "TR" ] | PRO18328-00001 | Download 0.85 MB |
[ "ZH" ] | PRO18328-00001 | Download 0.85 MB |
[ "CS" ] | 183281 00001 | Download 0.75 MB |
[ "DA" ] | 183281 00001 | Download 0.75 MB |
[ "DE" ] | 183281 00001 | Download 0.72 MB |
[ "DE-AT" ] | 183281 00001 | Download 0.72 MB |
[ "DE-CH" ] | 183281 00001 | Download 0.72 MB |
[ "EN" ] | 183281 00001 | Download 0.75 MB |
[ "EN-AE" ] | 183281 00001 | Download 0.75 MB |
[ "EN-CH" ] | 183281 00001 | Download 0.75 MB |
[ "EN-IN" ] | 183281 00001 | Download 0.75 MB |
[ "EN-PL" ] | 183281 00001 | Download 0.75 MB |
[ "ES" ] | 183281 00001 | Download 0.75 MB |
[ "ES-AR" ] | 183281 00001 | Download 0.75 MB |
[ "ES-MX" ] | 183281 00001 | Download 0.75 MB |
[ "FI" ] | 183281 00001 | Download 0.75 MB |
[ "FR" ] | 183281 00001 | Download 0.75 MB |
[ "FR-CH" ] | 183281 00001 | Download 0.75 MB |
[ "HU" ] | 183281 00001 | Download 0.75 MB |
[ "IT" ] | 183281 00001 | Download 0.75 MB |
[ "IT-CH" ] | 183281 00001 | Download 0.75 MB |
[ "JA" ] | 183281 00001 | Download 0.75 MB |
[ "KO" ] | 183281 00001 | Download 0.75 MB |
[ "MS" ] | 183281 00001 | Download 0.75 MB |
[ "NL" ] | 183281 00001 | Download 0.75 MB |
[ "NL-BE" ] | 183281 00001 | Download 0.75 MB |
[ "NO" ] | 183281 00001 | Download 0.75 MB |
[ "PL" ] | 183281 00001 | Download 0.75 MB |
[ "PT" ] | 183281 00001 | Download 0.75 MB |
[ "SK" ] | 183281 00001 | Download 0.75 MB |
[ "SV" ] | 183281 00001 | Download 0.75 MB |
[ "TR" ] | 183281 00001 | Download 0.75 MB |
[ "ZH" ] | 183281 00001 | Download 0.75 MB |
[ "CS" ] | PRO183282-00001 | Download 0.8 MB |
[ "DA" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE-AT" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO183282-00001 | Download 0.8 MB |
[ "FI" ] | PRO183282-00001 | Download 0.8 MB |
[ "FR" ] | PRO183282-00001 | Download 0.8 MB |
[ "FR-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "HU" ] | PRO183282-00001 | Download 0.8 MB |
[ "IT" ] | PRO183282-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "JA" ] | PRO183282-00001 | Download 0.8 MB |
[ "KO" ] | PRO183282-00001 | Download 0.8 MB |
[ "MS" ] | PRO183282-00001 | Download 0.8 MB |
[ "NL" ] | PRO183282-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO183282-00001 | Download 0.8 MB |
[ "NO" ] | PRO183282-00001 | Download 0.8 MB |
[ "PL" ] | PRO183282-00001 | Download 0.8 MB |
[ "PT" ] | PRO183282-00001 | Download 0.8 MB |
[ "SK" ] | PRO183282-00001 | Download 0.8 MB |
[ "SV" ] | PRO183282-00001 | Download 0.8 MB |
[ "TR" ] | PRO183282-00001 | Download 0.8 MB |
[ "ZH" ] | PRO183282-00001 | Download 0.8 MB |
Temperature probe length | 0.0 |
---|---|
Approvals and certificates | UL approval |
Additional interface | 4 to 20mA (2 conductors) |
Switching outputs | 1 |
Temperature range max value | 150 |
Temperature range min value | -30 |
Temperature probe | discontinued |
Display | Yes |
Electrical connection | M12x1 / 4p |
Mechanical connection | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18328-00001.jpg)
Electronic Temperature Switch ETS 3800 for Separate Temperature Probe
Product brochure
EN
(0.85 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_183281-00001.jpg)
Electronic Temperature Switch ETS 3800 for Separate Temperature Probewith Menu Navigation to VDMA
Product brochure
EN
(0.75 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BPR/PRD_DOC_BPR_183281-00001.jpg)
Electronic Temperature Switch ETS 3800 for Separate Temperature Probewith Menu Navigation to VDMA
Industry brochure
EN
(0.75 MB)