HPT 1446S-F31-0016-000(-1..16bar)

Material number
927538
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval ECE type approval (E13 car)
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal IO-Link
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 16
Pressure range min value -1
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 927538 HPT 1446S F31 0016 031
Software EN

(0.94 MB)

IODD_927538_HPT 1446S-F31-0016-031
Software EN

(0.94 MB)

HPT 1400/1700/1400S/1700S CANopen Protocol description E
Operating/maintenance instructions EN

(4.95 MB)

HPT 1400S p0 IO-Link Mod. P20 pressure transmitter
Product brochure EN

(0.81 MB)

HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions EN

(4.15 MB)

HPT 1400/1700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(0.46 MB)

HPT 1400S/1700S CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(2.24 MB)

HPT 1400/1700 IO-Link User manual D/E
Operating/maintenance instructions EN

(4.13 MB)

HPT 1400S/1700S SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.73 MB)

HPT 1400/1700 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.91 MB)

HPT 1400/1700/1400S/1700S CANopen+SAE J1939 Compact instructions D/E
Operating/maintenance instructions EN

(0.71 MB)

HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions EN

(0.69 MB)

HPT 1400/1700 CANopen Safety Cat.2 Protocol description E
Operating/maintenance instructions EN

(5.46 MB)

HPT 1400Smart IO-Link pressure transmitter
Product brochure EN

(0.61 MB)

HPT 1400Smart CANopen SAE pressure transmitter
Product brochure EN

(0.81 MB)

HPT 1400Smart analogue pressure transmitter
Product brochure EN

(0.44 MB)

HPT 1400 CANopen SAE pressure transmitter
Product brochure EN

(0.65 MB)

HPT 1400 OEM pressure transmitter
Product brochure EN

(0.53 MB)

HPT 1400 IO-Link pressure transmitter
Product brochure EN

(0.58 MB)

HPT 1400 FuSi Cat.2 pressure transmitter
Product brochure EN

(1.78 MB)

HPT 1400 FuSi CC Cat.3 pressure transmitter
Product brochure EN

(1.88 MB)

HPT 1400 CANopen Safety Cat.2 pressure transmitter
Product brochure EN

(0.74 MB)

HPT 1400/1700 SENT User manual D/E
Operating/maintenance instructions EN

(9.09 MB)

HPT 1400S/1700S p0 IO-Link Mod.P20 User manual D/E
Operating/maintenance instructions EN

(6.92 MB)

HPT 1400 SENT Pressure Transmitter
Product brochure EN

(4.89 MB)

HPT 1400/1700 SENT Quick guide D/E
Operating/maintenance instructions EN

(1.22 MB)

HPT 1400/1700-FS-SIL2 Operation manual+Safety manual D/E
Operating/maintenance instructions EN

(2.1 MB)

HPT 1400/1700-CC-SIL3 Operation manual+Safety manual D/E
Operating/maintenance instructions EN

(1.66 MB)

HPT 1400/1700 CANopen Safety-FS Operation manual+Safety manual D/E
Operating/maintenance instructions EN

(2.44 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)