Technical data
Probe length | 50 |
---|---|
Accuracy | 0.8% max = 0.4% typ. |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | None |
Output signal | IO-Link |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_927536_ETS 4146-F31-050-000
Software
EN
(0.8 MB)