Technical data
Housing material | Aluminium |
---|---|
Measuring range of secondary axis | 60 |
Measuring range of primary axis | 60 |
Secondary axis (slope lateral) | Y-axis |
Primary axis (slope long) | X-axis |
Number of inclination axes | 2 |
Output signal | CANopen Safety |
Additional CAN bushing | No |
Electrical connection | 8 |
Resolution | 0,01 |
Accuracy | 0,20 |
Movement compensation | Yes |
Approvals and certificates | SIL 2, PL D, Cat 2, UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS_927140_HIT 1508-F13-X-060-Y-60-1-...
Software
EN
(0.16 MB)