HDA 74Z6-A-0600-G05-000

Material number
926719
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 4p
Mechanical connection G1/4 flush membrane, ISO 1179-2
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 600
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative